200 mm (7.87 in.) Hollow Rotary Actuators DGII Series Closed Loop Pulse Input Type (Legacy)
Legacy / Discontinued Products
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
- AC Input
- Large-Diameter, Hollow Output Table
- Direct Coupling
- Accurate Positioning
- Shorter Positioning Time
- Easy Home Operation
- Designed for continuous operation
- Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
Clear
Filter
Power Supply
- Single-Phase 100-115 VAC
- Single-Phase 200-230 VAC
- Three-Phase 200-230 VAC
Shaft
- Single
- Double
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| DGM200R-ARAC / ARD-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,389.00 |
Add To Cart
Request Quote |
| DGM200R-ARAC / ARD-C | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,389.00 |
Add To Cart
Request Quote |
| DGM200R-ARAC / ARD-S | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,389.00 |
Add To Cart
Request Quote |
| DGM200R-ARBC / ARD-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,395.00 |
Add To Cart
Request Quote |
| DGM200R-ARBC / ARD-C | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,395.00 |
Add To Cart
Request Quote |
| DGM200R-ARBC / ARD-S | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,395.00 |
Add To Cart
Request Quote |
| DGM200R-ARMC / ARD-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,682.00 |
Add To Cart
Request Quote |
| DGM200R-ARMC / ARD-C | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,682.00 |
Add To Cart
Request Quote |
| DGM200R-ARMC / ARD-S | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | $3,682.00 |
Add To Cart
Request Quote |

