130 mm (5.12 in.) Hollow Rotary Actuators DGII Series Closed Loop Absolute Encoder Pulse Input Type (Legacy)
Legacy / Discontinued Products
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
- AC or DC Input
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| DGM130R-AZAC / AZD-A | Frame Size - 5.12 in130 mm | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | $3,035.00 |
Add To Cart
Request Quote |
| DGM130R-AZAC / AZD-C | Frame Size - 5.12 in130 mm | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | $3,035.00 |
Add To Cart
Request Quote |
| DGM130R-AZMC / AZD-A | Frame Size - 5.12 in130 mm | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | $3,281.00 |
Add To Cart
Request Quote |
| DGM130R-AZMC / AZD-C | Frame Size - 5.12 in130 mm | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | $3,281.00 |
Add To Cart
Request Quote |
| DGM130R-AZAK / AZD-K | Frame Size - 5.12 in130 mm | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | $2,858.00 |
Add To Cart
Request Quote |
| DGM130R-AZMK / AZD-K | Frame Size - 5.12 in130 mm | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Power Supply - 24/48 VDC | Electromagnetic Brake - Equipped | $3,104.00 |
Add To Cart
Request Quote |

