200 mm (5.12 in.) AR Series Hollow Rotary Actuators (AC Input) (Legacy)
Legacy / Discontinued Products
![]()
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| DGM200R-ARAC | Frame Size - 7.87 in200 mm | Power Supply - AC Input | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | $2,675.00 | CAD - |
Add To Cart
Request Quote |
| DGM200R-ARBC | Frame Size - 7.87 in200 mm | Power Supply - AC Input | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | $2,681.00 | CAD - |
Add To Cart
Request Quote |
| DGM200R-ARMC | Frame Size - 7.87 in200 mm | Power Supply - AC Input | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | $2,968.00 | CAD - |
Add To Cart
Request Quote |

