CSK2 Series Stepper Motors (Legacy)
Legacy / Discontinued Products
The CSK series combines a 2-phase stepper motor with a 24 VDC or 36VDC input board level driver providing high torque, high resolution and low vibration in a compact package.
- DC input
- Frame sizes from 1.65 in to 3.35 in
- Maximum holding torque from 1.4 lb-in to 58.1 lb-in
- Permissible speed range from 0 to 2500 r/min
- RoHS compliant
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Shaft |
Step Angle |
Maximum Holding Torque (lb-in) |
CAD |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CSK243-ATA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Standard | Shaft - Single | Step Angle - 1.8 ° | Maximum Holding Torque (lb-in) - 1.40 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243-BTA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Standard | Shaft - Double | Step Angle - 1.8 ° | Maximum Holding Torque (lb-in) - 1.40 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243ATA-SG3.6 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Single | Step Angle - 0.50 ° | Maximum Holding Torque (lb-in) - 1.80 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243ATA-SG7.2 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Single | Step Angle - 0.25 ° | Maximum Holding Torque (lb-in) - 3.5 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243ATA-SG9 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Single | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 4.4 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243ATA-SG10 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Single | Step Angle - 0.18 ° | Maximum Holding Torque (lb-in) - 4.9 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243ATA-SG18 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Single | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 7 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243ATA-SG36 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Single | Step Angle - 0.05 ° | Maximum Holding Torque (lb-in) - 7 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243BTA-SG3.6 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Double | Step Angle - 0.50 ° | Maximum Holding Torque (lb-in) - 1.80 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243BTA-SG7.2 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Double | Step Angle - 0.25 ° | Maximum Holding Torque (lb-in) - 3.5 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243BTA-SG9 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Double | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 4.4 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243BTA-SG10 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Double | Step Angle - 0.18 ° | Maximum Holding Torque (lb-in) - 4.9 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243BTA-SG18 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Double | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 7 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243BTA-SG36 | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - SH Geared | Type - Standard | Shaft - Double | Step Angle - 0.05 ° | Maximum Holding Torque (lb-in) - 7 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243MATA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - High-Resolution | Shaft - Single | Step Angle - 0.9 ° | Maximum Holding Torque (lb-in) - 1.40 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK243MBTA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - High-Resolution | Shaft - Double | Step Angle - 0.9 ° | Maximum Holding Torque (lb-in) - 1.40 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK244-ATA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Standard | Shaft - Single | Step Angle - 1.8 ° | Maximum Holding Torque (lb-in) - 2.3 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK244-BTA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Standard | Shaft - Double | Step Angle - 1.8 ° | Maximum Holding Torque (lb-in) - 2.3 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK244MATA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - High-Resolution | Shaft - Single | Step Angle - 0.9 ° | Maximum Holding Torque (lb-in) - 2.3 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK244MBTA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - High-Resolution | Shaft - Double | Step Angle - 0.9 ° | Maximum Holding Torque (lb-in) - 2.3 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK245-ATA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Standard | Shaft - Single | Step Angle - 1.8 ° | Maximum Holding Torque (lb-in) - 2.8 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK245-BTA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Standard | Shaft - Double | Step Angle - 1.8 ° | Maximum Holding Torque (lb-in) - 2.8 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK245MATA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - High-Resolution | Shaft - Single | Step Angle - 0.9 ° | Maximum Holding Torque (lb-in) - 2.8 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK245MBTA | - 2-Phase Stepper Motor System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - High-Resolution | Shaft - Double | Step Angle - 0.9 ° | Maximum Holding Torque (lb-in) - 2.8 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK264-AT | - 2-Phase Stepper Motor System | Motor Frame Size - 2.22 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Type - Standard | Shaft - Single | Step Angle - 1.8 ° | Maximum Holding Torque (lb-in) - 3.4 | CAD - | List Price - |
Add To Cart
Request Quote |

