CSK5 Series Stepper Motors (Discontinued)
Legacy / Discontinued Products
The CSK series combines a 5-phase stepper motor and a 24VDC input board-level driver to provide high torque, high resolution and low vibration in a compact package.
1 2
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Step Angle |
Maximum Holding Torque (lb-in) |
CAD |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CSK543-NATA | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 1.2 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543-NBTA | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 1.2 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543AA-TG3.6 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 3 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543BA-TG3.6 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 3 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543AA-TG7.2 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 6.10 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543BA-TG7.2 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 6.10 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543AA-TG10 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 8.80 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543BA-TG10 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 8.80 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543AA-TG20 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.036 ° | Maximum Holding Torque (lb-in) - 13.20 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543BA-TG20 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.036 ° | Maximum Holding Torque (lb-in) - 13.20 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543AA-TG30 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.024 ° | Maximum Holding Torque (lb-in) - 13.20 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK543BA-TG30 | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.024 ° | Maximum Holding Torque (lb-in) - 13.20 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK544-NATA | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 1.6 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK544-NBTA | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 1.6 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK545-NATA | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 2.1 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK545-NBTA | - 5-Phase Stepping System | Motor Frame Size - 1.65 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 2.1 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564-NATA | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 3.7 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564-NBTA | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 3.7 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564AA-TG3.6 | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 11 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564BA-TG3.6 | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.2 ° | Maximum Holding Torque (lb-in) - 11 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564AA-TG7.2 | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 22 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564BA-TG7.2 | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.1 ° | Maximum Holding Torque (lb-in) - 22 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564AA-TG10 | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 26 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564BA-TG10 | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Double | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 26 | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK564AA-TG20 | - 5-Phase Stepping System | Motor Frame Size - 2.36 in. sq. | Power Supply - 24 VDC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Step Angle - 0.036 ° | Maximum Holding Torque (lb-in) - 30 | CAD - | List Price - |
Add To Cart
Request Quote |
1 2

