CRD 5-Phase Stepper Motor Drivers with Built-in Controller (Stored Data Type)
Legacy / Discontinued Products
The CRD 5-phase drivers offer low vibration and compact size and are available with a Built-in Controller.
- style="list-style-position: inside; padding: 0px;">Microstepping Driver
- style="list-style-position: inside; padding: 0px;">Stored Data Type
- style="list-style-position: inside; padding: 0px;">Network Type
- style="list-style-position: inside; padding: 0px;">24 VDC
Item # |
Driver Type |
Power Supply |
Current |
Excitation Mode |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| CRD503-KD | Driver Type - 5-Phase, Built-in Controller (Stored Data) | Power Supply - 24 VDC | Current - 0.35 A | Excitation Mode - Microstep | Lead Wires - | $386.00 |
Add To Cart
Request Quote |
| CRD507-KD | Driver Type - 5-Phase, Built-in Controller (Stored Data) | Power Supply - 24 VDC | Current - 0.75 A | Excitation Mode - Microstep | Lead Wires - | $386.00 |
Add To Cart
Request Quote |
| CRD514-KD | Driver Type - 5-Phase, Built-in Controller (Stored Data) | Power Supply - 24 VDC | Current - 1.4 A | Excitation Mode - Microstep | Lead Wires - | $386.00 |
Add To Cart
Request Quote |

