A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the AlphaStep AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.

  • 24/48 VDC
  • For use with AZ Series DC Input Motors
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Number of Axes

  • 2-axis

Item #

Web Price

Driver Type

Number of Axes

Power Supply

Control Power Supply

CADPartID

Add To Cart / Contact Sales
$997.00 - Closed Loop, Absolute, Multi-Axis - 2-axis - 24/48 VDC - 24 VDC - Add To Cart
Request Quote
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved