Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.

  • DC input
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/50 HP (15 W) to 1/8 HP (100 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 12.5 r/min to 100 ~ 3000 r/min
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Rated Torque (lb-in)

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

List Price

Add To Cart / Contact Sales
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - 5 :1 - 2 - 20 ~ 600 - 2.20 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - 10 :1 - 3.90 - 10 ~ 300 - 9.30 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - 15 :1 - 6 - 6.7 ~ 200 - 21 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - 20 :1 - 7.60 - 5 ~ 150 - 38 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - 30 :1 - 11.50 - 3.3 ~ 100 - 86 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - 50 :1 - 17.70 - 2 ~ 60 - 240 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 1.65 in. sq. - 15 W (1/50 HP) - 24 VDC - 100 :1 - 17.70 - 1 ~ 30 - 240 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 5 :1 - 4.70 - 20 ~ 500 - 8.50 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 10 :1 - 9.70 - 10 ~ 250 - 34 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 15 :1 - 14.10 - 6.7 ~ 167 - 77 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 20 :1 - 19.40 - 5 ~ 125 - 136 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 30 :1 - 27 - 3.3 ~ 83 - 310 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 50 :1 - 46 - 2 ~ 50 - 850 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 100 :1 - 53 - 1 ~ 25 - 850 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 2.36 in. sq. - 30 W (1/25 HP) - 24 VDC - 200 :1 - 53 - 0.5 ~ 12.5 - 850 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 5 :1 - 7.90 - 20 ~ 500 - 30 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 10 :1 - 15.90 - 10 ~ 250 - 120 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 15 :1 - 23 - 6.7 ~ 167 - 270 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 20 :1 - 31 - 5 ~ 125 - 480 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 30 :1 - 46 - 3.3 ~ 83 - 1080 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 50 :1 - 76 - 2 ~ 50 - 3000 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 100 :1 - 141 - 1 ~ 25 - 3000 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.15 in. sq. - 50 W (1/15 HP) - 24 VDC - 200 :1 - 141 - 0.5 ~ 12.5 - 3000 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 5 :1 - 15.90 - 20 ~ 500 - 137 oz-in2 Request Quote - Add To Cart
Request Quote
- Brushless Speed Control System - 3.54 in. sq. - 100 W (1/8 HP) - 24 VDC - 10 :1 - 31 - 10 ~ 250 - 547 oz-in2 Request Quote - Add To Cart
Request Quote
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved