Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.

1 - 25 of 84 | Results Per Page | View |
1 2 3 4 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 3 :1 - Parallel Shaft Gearhead - 0.46 - 600 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 0.56 - 500 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 5 :1 - Parallel Shaft Gearhead - 0.78 - 360 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 6 :1 - Parallel Shaft Gearhead - 0.97 - 300 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 1.15 - 240 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 9 :1 - Parallel Shaft Gearhead - 1.41 - 200 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 1.94 - 144 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 15 :1 - Parallel Shaft Gearhead - 2.3 - 120 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 18 :1 - Parallel Shaft Gearhead - 2.8 - 100 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 25 :1 - Parallel Shaft Gearhead - 3.50 - 72 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 30 :1 - Parallel Shaft Gearhead - 4.20 - 60 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 36 :1 - Parallel Shaft Gearhead - 5.10 - 50 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 50 :1 - Parallel Shaft Gearhead - 6.4 - 36 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 60 :1 - Parallel Shaft Gearhead - 7.60 - 30 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 75 :1 - Parallel Shaft Gearhead - 9.70 - 24 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 90 :1 - Parallel Shaft Gearhead - 11.50 - 20 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 100 :1 - Parallel Shaft Gearhead - 13.20 - 18 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 120 :1 - Parallel Shaft Gearhead - 15 - 15 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 150 :1 - Parallel Shaft Gearhead - 19.40 - 12 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - 180 :1 - Parallel Shaft Gearhead - 23 - 10 Add To Cart
Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 3 :1 - Parallel Shaft Gearhead - 1.15 - 600 Add To Cart
Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 1.41 - 500 Add To Cart
Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 5 :1 - Parallel Shaft Gearhead - 1.94 - 360 Add To Cart
Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 6 :1 - Parallel Shaft Gearhead - 2.3 - 300 Add To Cart
Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 2.90 - 240 Add To Cart
Request Quote
1 - 25 of 84 | Results Per Page | View |
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved