SC8800 Series Controllers (Legacy)
Legacy / Discontinued Products
Stepping Motor Controllers
Item # |
Item Name |
Dual Axis Motion Control |
RS-232C Port |
Daisy Chain |
Encoder Feedback Connection |
Sequences |
Maximum Pulse Frequency |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| SC8800E | - Discontinued Product | Dual Axis Motion Control - No | RS-232C Port - Yes | Daisy Chain - 35 Devices | Encoder Feedback Connection - Yes | Sequences - 50 (or 8Kb of memory) | Maximum Pulse Frequency - 800 kHz | CAD - |
Add To Cart
Request Quote |
| SC8800 | - Discontinued Product | Dual Axis Motion Control - No | RS-232C Port - Yes | Daisy Chain - 35 Devices | Encoder Feedback Connection - Yes | Sequences - 50 (or 8Kb of memory) | Maximum Pulse Frequency - 800 kHz | CAD - |
Add To Cart
Request Quote |

