ES01/ES02 AC Speed Control (Legacy)
Legacy / Discontinued Products
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
- Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
CAD |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ES01 / VSI206A-5U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 2 | Variable Speed Range (r/min) - 18 ~ 320 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-6U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 2.3 | Variable Speed Range (r/min) - 15 ~ 266 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-9U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 3.6 | Variable Speed Range (r/min) - 10 ~ 177 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-15U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 6 | Variable Speed Range (r/min) - 6 ~ 106 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-18U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 7.1 | Variable Speed Range (r/min) - 5 ~ 88 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-30U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 11.5 | Variable Speed Range (r/min) - 3 ~ 53 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-36U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 13.2 | Variable Speed Range (r/min) - 2.5 ~ 44 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-60U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 23 | Variable Speed Range (r/min) - 1.5 ~ 26 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-90U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 34 | Variable Speed Range (r/min) - 1 ~ 17 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-120U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 46 | Variable Speed Range (r/min) - 0.75 ~ 13 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-180U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 0.5 ~ 8.8 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-300U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 0.3 ~ 5.3 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES01 / VSI206A-360U | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 360 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 0.25 ~ 4.4 | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-5E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 1.85 [50 Hz] 2 [60 Hz] | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-6E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 2.2 [50 Hz] 2.3 [60 Hz] | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-9E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 3.2 [50 Hz] 3.6 [60 Hz] | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-15E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 5.4 [50 Hz] 6 [60 Hz] | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-18E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 6.6 [50 Hz] 7.1 [60 Hz] | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-30E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 10.6 [50 Hz] 11.5 [60 Hz] | Variable Speed Range (r/min) - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-36E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 12.3 [50 Hz] 13.2 [60 Hz] | Variable Speed Range (r/min) - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-60E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 21 [50 Hz] 23 [60 Hz] | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-90E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 31 [50 Hz] 34 [60 Hz] | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-120E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 41 [50 Hz] 46 [60 Hz] | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-180E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |
| ES02 / VSI206C-300E | - AC Speed Control System (Induction) | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 53 | Variable Speed Range (r/min) - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] | CAD - | List Price - |
Add To Cart
Request Quote |

