These products have been discontinued. Please contact your local sales office for replacement.

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

CAD

List Price

Add To Cart / Contact Sales
- 4.69 in119 mm - 1 in.25.40 mm - 12 VDC - Low Speed Alarm - Electronic - Lead Wire - Standard Speed - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - - Add To Cart
Request Quote
- 4.69 in119 mm - 1 in.25.40 mm - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - Standard Speed - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - - Add To Cart
Request Quote
- 6.77 in172 mm - 2.01 in.51 mm - 24 VDC - Low Speed Alarm - Normally Closed - Lead Wire - Standard Speed - 3200 - 212 CFM  6 m3/min   - 0.549 inH2O  137 Pa   - - Add To Cart
Request Quote
- 4.69 in119 mm - 1 in.25.40 mm - 12 VDC - Low Speed Alarm - Electronic - Connector - Standard Speed - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - - Add To Cart
Request Quote
- 4.69 in119 mm - 1 in.25.40 mm - 24 VDC - Low Speed Alarm - Electronic - Connector - Standard Speed - 3000 - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - - Add To Cart
Request Quote
- 6.77 in172 mm - 2.01 in.51 mm - 24 VDC - Low Speed Alarm - Normally Closed - Connector - Standard Speed - 3200 - 212 CFM  6 m3/min   - 0.549 inH2O  137 Pa   - - Add To Cart
Request Quote
- 5.51 in140 mm - 2.01 in.51 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   - - Add To Cart
Request Quote
- 5.51 in140 mm - 2.01 in.51 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM  5.8 m3/min   - 0.521 inH2O  130 Pa   - - Add To Cart
Request Quote
- 4.69 in119 mm - 1.5 in.38 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3600 - 137 CFM  3.88 m3/min   - 0.542 inH2O  135 Pa   - - Add To Cart
Request Quote
- 4.69 in119 mm - 1.5 in.38 mm - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3600 - 137 CFM  3.88 m3/min   - 0.542 inH2O  135 Pa   - - Add To Cart
Request Quote
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved