Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

  • 90 W (1/8 HP)
  • 3.54 in. (90 mm) Frame Size
  • Rated Torque
    • Round Shaft = 79 oz-in (560 mN·m)
    • Parallel Shaft Gear = 22 ~ 350 lb-in (2.5 ~ 40 N·m)
  • Lead Wire or Terminal Box Type
  • Electromagnetic Brake available
1 - 25 of 296 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Type

  • Lead Wire
  • Terminal Box
  • Cable

Electromagnetic Brake

  • Equipped
  • Not Equipped

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

CAD

Add To Cart / Contact Sales
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 22 lb-in  2.5 N·m   - 360 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 26 lb-in  3.0 N·m   - 300 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - 33 lb-in  3.8 N·m   - 240 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - 39 lb-in  4.5 N·m   - 200 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - 55 lb-in  6.3 N·m   - 144 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - 67 lb-in  7.6 N·m   - 120 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - 76 lb-in  8.7 N·m   - 100 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - 106 lb-in  12.0 N·m   - 72 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - 127 lb-in  14.4 N·m   - 60 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - 153 lb-in  17.3 N·m   - 50 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - 210 lb-in  24.1 N·m   - 36 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - 250 lb-in  28.9 N·m   - 30 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - 300 lb-in  34.0 N·m   - 24 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - 350 lb-in  40 N·m   - 20 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - 350 lb-in  40 N·m   - 18 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - 350 lb-in  40 N·m   - 15 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - 350 lb-in  40 N·m   - 12 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - 350 lb-in  40 N·m   - 10 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 22 lb-in  2.5 N·m   - 360 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 26 lb-in  3.0 N·m   - 300 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - 33 lb-in  3.8 N·m   - 240 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - 39 lb-in  4.5 N·m   - 200 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - 55 lb-in  6.3 N·m   - 144 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - 67 lb-in  7.6 N·m   - 120 Request Quote - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Lead Wire - Not Equipped - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - 76 lb-in  8.7 N·m   - 100 Request Quote - Add To Cart
Request Quote
1 - 25 of 296 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved