6 W (1/125 HP) KII Series Single-Phase AC Motors & Gear Motors (Legacy)
Legacy / Discontinued Products
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 6 W (1/125 HP)
- 2.36 in. (60 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 5.8 oz-in (41 mN·m)
- Parallel Shaft Gear = 1.59 ~ 53 lb-in (0.18 ~ 6 N·m)
- Lead Wire Type
- Electromagnetic Brake type available
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Electromagnetic Brake |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2IK6UA-5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-6A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-7.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-12.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4 lb-in 0.46 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 53.13 oz-in²9.6875 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-15A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4.8 lb-in 0.55 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 76.50 oz-in²13.95 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-18A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.8 lb-in 0.66 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 110.16 oz-in²20.088 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-25A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 212.50 oz-in²38.75 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-30A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 306 oz-in²55.8 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-36A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 440.64 oz-in²80.352 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-50A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-60A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-75A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-90A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-100A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-120A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-150A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-180A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-250A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-300A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UA-360A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 850 oz-in²155 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UC-5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UC-6A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UC-7.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6UC-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

