The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor or geared motor.

  • 60 W (1/12 HP) Motors
  • 3.54 in. (90 mm) Frame Size
  • Rated Torque
    • Round Shaft = 57 oz-in (405 mN·m)
    • Parallel Shaft Gear = 9.7 ~ 177 lb-in (1.1 ~ 20 N·m)
    • Right-Angle Gear = 5.3 ~ 177 lb-in (0.61 ~ 20 N·m)
  • Lead Wire, Conduit or Terminal Box Type

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved