60 W (1/12 HP) KII Series Single-Phase AC Motors & Gear Motors (Legacy)
Legacy / Discontinued Products
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 57.4 oz-in (405 mN·m)
- Parallel Shaft Gear = 15.9 ~ 260 lb-in (1.8 ~ 30 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake type available
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Type
- Lead Wire
- Terminal Box
- Cable
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 250
- 300
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Electromagnetic Brake |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK60UA-5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-9A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-15A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 48 lb-in 5.5 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-18A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-25A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-30A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 92 lb-in 10.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 110 lb-in 12.5 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 7776 oz-in²1425.6 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-50A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 153 lb-in 17.4 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-60A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 184 lb-in 20.9 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-75A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 230 lb-in 26.1 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-90A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-100A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-120A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-150A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-180A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-250A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UA-300A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UAT2-5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UAT2-6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UAT2-7.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UAT2-9A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5IK60UAT2-12.5A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

