60 mm No Guide Type DRLII Series Linear Actuators with Built-in Controller (Stored Data Type) (Legacy)
Legacy / Discontinued Products
- Linear Actuator and 24 VDC Microstepping Driver with Built-in Controller
- 60 mm (2.36 in.) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Adjustment Knob or Electromagnetic Brake options
Clear
Filter
Drive Method
- Rolled Ball Screw
- Ground Ball Screw
Type
- Standard
- High-Resolution
Electromagnetic Brake
- Equipped
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Drive Method |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Resolution |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRL60-05B4M-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05B4MM-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05B4MN-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05A4P-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Rolled Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00031 in. 0.008 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05A4PM-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Rolled Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00031 in. 0.008 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05A4PN-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Rolled Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00031 in. 0.008 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05B4P-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00031 in. 0.008 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05B4PM-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00031 in. 0.008 mm | Request Quote |
Add To Cart
Request Quote |
| DRL60-05B4PN-KD | Actuator Frame Size - 2.36 in.60 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.16 in.4 mm | Max. Vertical Transportable Mass - 66 lb30 kg | Max. Thrust Force - 67 lb300 N | Max. Holding Force - 67 lb300 N | Resolution - 0.00031 in. 0.008 mm | Request Quote |
Add To Cart
Request Quote |

