60 mm No Guide Type DRS2 Series Absolute Encoder Linear Actuators (Pulse Input Type) (Legacy)
Legacy / Discontinued Products
- Linear Actuator with Absolute Encoder
- 60 mm (2.36 in.) Frame Size
- Rolled Ball Screw Type
- Electromagnetic Brake options
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Push Force |
Max. Holding Force |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| DRSM60-05A4AZAK / AZD-K | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Lead - 0.157 in.4 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 112 lb500 N | Push Force - 112 lb500 N | Max. Holding Force - 112 lb500 N | $1,509.00 |
Add To Cart
Request Quote |
| DRSM60-05A4AZMK / AZD-K | Actuator Frame Size - 2.36 in.60 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Lead - 0.157 in.4 mm | Max. Vertical Transportable Mass - 110 lb50 kg | Max. Thrust Force - 112 lb500 N | Push Force - 112 lb500 N | Max. Holding Force - 112 lb500 N | $1,759.00 |
Add To Cart
Request Quote |

