The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
  • 1.97 in. (50 mm) Frame Size
  • 2-phase, Unipolar
  • Single or Double Shaft
  • Encoder models available
  • Max. Holding Torque = 68 ~ 220 oz-in (0.48 ~ 1.54 N·m)

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved