1.97 in. (50 mm) PKP Series 2-Phase Bipolar Stepper Motors (Legacy)
Legacy / Discontinued Products
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- 1.97 in. (50 mm) Frame Size
- 2-phase, Bipolar
- Current per Phase = 2.8 A
- Single or Double Shaft
- Encoder models available
- Max. Holding Torque = 89 ~ 280 oz-in (0.63 ~ 1.99 N·m)
Clear
Filter
Current per Phase (A/phase)
- 2.8
Shaft
- Single
- Double
Encoder
- Not Equipped
Electromagnetic Brake
- Not Equipped
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Shaft |
Encoder |
Encoder Output |
Output Type |
Lead Wires |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP254D28AA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 89 oz-in0.63 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 4 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP254D28BA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 89 oz-in0.63 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 4 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256D28AA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 153 oz-in1.08 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 4 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256D28BA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 153 oz-in1.08 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 4 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP258D28AA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 3.19 in.81 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in1.99 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 4 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP258D28BA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 3.19 in.81 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 280 oz-in1.99 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Lead Wires - 4 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |




