PK Series 5-Phase Stepper Motors (Discontinued)
Legacy / Discontinued Products
These products have been discontinued, please contact your local sales office for more information.
1 2
Clear
Filter
Basic Step Angle
- 0.72º
Current per Phase (A/phase)
- 0.75
- 1.4
Gear Type
- Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
- Planetary, Low Backlash (up to 35 arc min), Centered Shaft
- Harmonic, Non Backlash (0 arc min), Centered Shaft
Encoder
- 500 P/R Differential, 3-Channel
- 500 P/R TTL 3-Channel
Electromagnetic Brake
- Not Equipped
Shaft
- Single
Item # |
Frame Size |
Basic Step Angle |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Electromagnetic Brake |
Shaft |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PK543AWR27LH50 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LH100 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LPS25 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LPS36 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LPS50 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LT3.6 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LT7.2 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LT10 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 141 oz-in1 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LT20 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK543AWR27LT30 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK545AWR27LPS5 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK545AWR27LPS7 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK545AWR27LPS10 | Frame Size - 1.65 in42 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Current per Phase - 0.75 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LH50 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LH100 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LPS25 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LPS36 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LPS50 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LT3.6 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LT7.2 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LT10 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LT20 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK564AWR27LT30 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK566AWR27LPS5 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
| PK566AWR27LPS7 | Frame Size - 2.36 in60 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Current per Phase - 1.4 A/phase | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder Output - 500 P/R Differential, 3-Channel | Electromagnetic Brake - Not Equipped | Shaft - Single | Request Quote |
Add To Cart
Request Quote |
1 2


























