42 mm No Guide Type DRS2 Series Absolute Encoder Linear Actuators (Pulse Input Type) (Legacy)
Legacy / Discontinued Products
- Linear Actuator with Absolute Encoder
- 42 mm (1.65 in) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Electromagnetic Brake options
Clear
Filter
Drive Method
- Rolled Ball Screw
- Ground Ball Screw
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (in.)
- 0.315
- 0.079
Lead (mm)
- 2
- 8
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Push Force |
Max. Holding Force |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| DRSM42-04A2AZAK / AZD-K | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,272.00 |
Add To Cart
Request Quote |
| DRSM42-04A2AZMK / AZD-K | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - 44 lb20 kg | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,522.00 |
Add To Cart
Request Quote |
| DRSM42-04A8AZAK / AZD-K | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Lead - 0.315 in.8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 11.2 lb50 N | Push Force - 22 lb100 N | Max. Holding Force - 11.2 lb50 N | $1,398.00 |
Add To Cart
Request Quote |
| DRSM42-04A8AZMK / AZD-K | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Lead - 0.315 in.8 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 11.2 lb50 N | Push Force - 22 lb100 N | Max. Holding Force - 11.2 lb50 N | $1,648.00 |
Add To Cart
Request Quote |
| DRSM42-04B2AZAK / AZD-K | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,651.00 |
Add To Cart
Request Quote |
| DRSM42-04B2AZMK / AZD-K | Actuator Frame Size - 1.65 in.42 mm | Guide - Not Equipped | Electromagnetic Brake - Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - 44 lb20 kg | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,901.00 |
Add To Cart
Request Quote |

