42 mm Guide Type DRS2 Series Absolute Linear Actuators (Pulse Input Type with RS-485 Communications) (Legacy)
Legacy / Discontinued Products
- Linear Actuator with Guide with Abolsute Encoder
- 42 mm (1.65 in.) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Electromagnetic Brake options
Clear
Filter
Drive Method
- Rolled Ball Screw
- Ground Ball Screw
Cable Direction
- Left
- Right
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (in.)
- 0.315
- 0.079
Lead (mm)
- 2
- 8
Item # |
Actuator Frame Size |
Drive Method |
Guide |
Cable Direction |
Electromagnetic Brake |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Push Force |
Max. Holding Force |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRSM42LG-04A2AZAK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,647.00 |
Add To Cart
Request Quote |
| DRSM42LG-04A2AZMK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Left | Electromagnetic Brake - Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,898.00 |
Add To Cart
Request Quote |
| DRSM42LG-04A8AZAK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Lead - 0.315 in.8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 11.2 lb50 N | Push Force - 22 lb100 N | Max. Holding Force - 11.2 lb50 N | $1,773.00 |
Add To Cart
Request Quote |
| DRSM42LG-04A8AZMK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Left | Electromagnetic Brake - Equipped | Lead - 0.315 in.8 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 11.2 lb50 N | Push Force - 22 lb100 N | Max. Holding Force - 11.2 lb50 N | $2,023.00 |
Add To Cart
Request Quote |
| DRSM42LG-04B2AZAK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $2,026.00 |
Add To Cart
Request Quote |
| DRSM42LG-04B2AZMK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Cable Direction - Left | Electromagnetic Brake - Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $2,276.00 |
Add To Cart
Request Quote |
| DRSM42RG-04A2AZAK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,647.00 |
Add To Cart
Request Quote |
| DRSM42RG-04A2AZMK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Right | Electromagnetic Brake - Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $1,898.00 |
Add To Cart
Request Quote |
| DRSM42RG-04A8AZAK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Lead - 0.315 in.8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 11.2 lb50 N | Push Force - 22 lb100 N | Max. Holding Force - 11.2 lb50 N | $1,773.00 |
Add To Cart
Request Quote |
| DRSM42RG-04A8AZMK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Cable Direction - Right | Electromagnetic Brake - Equipped | Lead - 0.315 in.8 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 11.2 lb50 N | Push Force - 22 lb100 N | Max. Holding Force - 11.2 lb50 N | $2,023.00 |
Add To Cart
Request Quote |
| DRSM42RG-04B2AZAK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $2,026.00 |
Add To Cart
Request Quote |
| DRSM42RG-04B2AZMK / AZD-KX | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Cable Direction - Right | Electromagnetic Brake - Equipped | Lead - 0.079 in.2 mm | Max. Vertical Transportable Mass - 22 lb10 kg | Max. Thrust Force - 45 lb200 N | Push Force - 90 lb400 N | Max. Holding Force - 45 lb200 N | $2,276.00 |
Add To Cart
Request Quote |

