42 mm Guide Type DRLII Series Linear Actuators with Built-in Controller (Stored Data Type) (Legacy)
Legacy / Discontinued Products
- Linear Actuator with Guide and 24 VDC Microstepping Driver with Built-in Controller
- 42 mm (1.65 in.) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Adjustment Knob or Electromagnetic Brake options
Clear
Filter
Drive Method
- Rolled Ball Screw
- Ground Ball Screw
Type
- Standard
- High-Resolution
Electromagnetic Brake
- Equipped
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Drive Method |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Resolution |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRL42G-04B2M-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04B2MM-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04B2MN-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04A2P-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04A2PM-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04A2PN-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04B2P-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04B2PM-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04B2PN-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.08 in.2 mm | Max. Vertical Transportable Mass - 11 lb5 kg | Max. Thrust Force - 22 lb100 N | Max. Holding Force - 22 lb100 N | Resolution - 0.00016 in. 0.004 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04A8P-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.31 in.8 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.74 lb30 N | Max. Holding Force - 6.74 lb30 N | Resolution - 0.0006 in. 0.016 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04A8PM-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Electromagnetic Brake - Equipped | Adjusting Knob - Not Equipped | Lead - 0.31 in.8 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.74 lb30 N | Max. Holding Force - 6.74 lb30 N | Resolution - 0.0006 in. 0.016 mm | Request Quote |
Add To Cart
Request Quote |
| DRL42G-04A8PN-KD | Actuator Frame Size - 1.65 in.42 mm | Drive Method - Rolled Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.31 in.8 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.74 lb30 N | Max. Holding Force - 6.74 lb30 N | Resolution - 0.0006 in. 0.016 mm | Request Quote |
Add To Cart
Request Quote |

