28 mm No Guide Type DRLII Series Linear Actuators with Built-in Controller (Stored Data Type) (Legacy)
Legacy / Discontinued Products
- Linear Actuator and 24 VDC Microstepping Driver with Built-in Controller
- 28 mm (1.10 in.) Frame Size
- Ground Ball Screw or Rolled Ball Screw Type
- Adjustment Knob option
Clear
Filter
Drive Method
- Rolled Ball Screw
- Ground Ball Screw
Type
- Standard
- High-Resolution
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Drive Method |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Resolution |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRL28-03B1M-KD | Actuator Frame Size - 1.1 in.28 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Resolution - 0.000039 in. 0.001 mm | Request Quote |
Add To Cart
Request Quote |
| DRL28-03B1MN-KD | Actuator Frame Size - 1.1 in.28 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Resolution - 0.000039 in. 0.001 mm | Request Quote |
Add To Cart
Request Quote |
| DRL28-03A1P-KD | Actuator Frame Size - 1.1 in.28 mm | Drive Method - Rolled Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |
| DRL28-03A1PN-KD | Actuator Frame Size - 1.1 in.28 mm | Drive Method - Rolled Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |
| DRL28-03B1P-KD | Actuator Frame Size - 1.1 in.28 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |
| DRL28-03B1PN-KD | Actuator Frame Size - 1.1 in.28 mm | Drive Method - Ground Ball Screw | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |

