25 W (1/30 HP) KII Series Reversible Motors & Gear Motors (Legacy)
Legacy / Discontinued Products
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
- 25 W (1/30 HP)
- 3.15 in. (80 mm) Frame Size
- Rated Torque
- Round Shaft = 21 oz-in (150 mN·m)
- Parallel Shaft Gear = 6 ~ 141 lb-in (0.68 ~ 16 N·m)
- Lead Wire or Terminal Box Type
- Electromagnetic Brake available
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Type
- Lead Wire
- Terminal Box
Electromagnetic Brake
- Equipped
- Not Equipped
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 250
- 300
- 360
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4RK25UA-5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 6.0 lb-in 0.68 N·m | Rated Speed (rpm) - 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-6A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 7.1 lb-in 0.81 N·m | Rated Speed (rpm) - 300 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-7.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 8.8 lb-in 1.0 N·m | Rated Speed (rpm) - 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-9A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-12.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 15.0 lb-in 1.7 N·m | Rated Speed (rpm) - 144 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-15A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 17.7 lb-in 2.0 N·m | Rated Speed (rpm) - 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-18A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 100 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-25A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 30 lb-in 3.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 60 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 50 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-50A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 57 lb-in 6.5 N·m | Rated Speed (rpm) - 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-60A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 68 lb-in 7.7 N·m | Rated Speed (rpm) - 30 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-75A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 85 lb-in 9.7 N·m | Rated Speed (rpm) - 24 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 137 lb-in 15.5 N·m | Rated Speed (rpm) - 15 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.2 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UA-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UC-5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 6.0 lb-in 0.68 N·m | Rated Speed (rpm) - 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UC-6A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 7.1 lb-in 0.81 N·m | Rated Speed (rpm) - 300 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UC-7.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 8.8 lb-in 1.0 N·m | Rated Speed (rpm) - 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 4RK25UC-9A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

