20 mm Guide Type DRLII Series Linear Actuators with Built-in Controller (Stored Data Type) (Legacy)
Legacy / Discontinued Products
- Linear Actuator with Guide and 24 VDC Microstepping Driver with Built-in Controller
- 20 mm (0.79 in.) Frame Size
- Ground Ball Screw Type
- Adjustment Knob option
Item # |
Actuator Frame Size |
Drive Method |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Resolution |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRL20G-02B1P-KD | Actuator Frame Size - 0.79 in.20 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |
| DRL20G-02B1PN-KD | Actuator Frame Size - 0.79 in.20 mm | Drive Method - Ground Ball Screw | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Lead - 0.04 in.1 mm | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Resolution - 0.000079 in. 0.002 mm | Request Quote |
Add To Cart
Request Quote |

