100 W (1/8 HP) BLV Series Brushless DC Motor Speed Control Systems (Discontinued)
Legacy / Discontinued Products
The BLV Series is a high power, compact brushless DC motor and driver package with 100 W (1/8 HP) motors. The driver can be controlled via I/O or RS-485 communications. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
- 100 W (1/8 HP)
- 24 VDC
- Permissible Torque
- Parallel Shaft Gear = 16 ~ 265 lb-in (1.8 ~ 30 N·m)
- Hollow Shaft Flat Gear = 15 ~ 601 lb-in (1.7 ~ 68 N·m)
- Connection cables included 0.2 m or 1 m
- For additional features, use with the MEXE02 softwre or OPX-2A Controller
Clear
Filter
Shaft/Gear Type
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Length (Included)
- 0.02 m (0.7 ft.)
- 1 m (3.3 ft.)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLVM510K-GFS / GFS5G5 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 16 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G10 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 32 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G15 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G20 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 63 lb-in7.2 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G30 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 91 lb-in10.3 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G50 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 152 lb-in17.2 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G100 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G200 / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G5 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 16 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G10 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 32 lb-in3.6 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G15 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G20 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 63 lb-in7.2 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G30 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 91 lb-in10.3 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G50 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 152 lb-in17.2 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G100 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G200 / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265 lb-in30 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G5FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G10FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G15FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G20FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 60 lb-in6.8 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G30FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 90 lb-in10.2 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G50FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 150 lb-in17 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G100FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510K-GFS / GFS5G200FR / BLVD10KM / CC002BLV3 | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 601 lb-in68 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| BLVM510KM-GFS / GFS5G5FR / BLVD10KM / CC002BLV3M | Motor Frame Size - 3.54 in.90 mm | Output Power - 100 W (1/8 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 0.02 m (0.7 ft.) | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |

