PKP Series 2-Phase Unipolar Stepper Motors (Legacy)
Legacy / Discontinued Products
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
1 2
Clear
Filter
Frame Size (in)
- 1.97
- 2.36
Frame Size (mm)
- 50
- 60
Type
- High-Torque
- High-Inertia
Current per Phase (A/phase)
- 2
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
Output Shaft
- Imperial
Shaft
- Single
- Double
Encoder
- Not Equipped
- Equipped
Output Type
- Line Driver
- Voltage (TTL equivalent)
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Holding Torque |
Speed-Torque Characteristics |
Type |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Shaft |
Encoder |
Encoder Output |
Output Type |
Electromagnetic Brake |
Motor Connection Type |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PV264-02AA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 1.71 in.43.5 mm | Holding Torque - 106 oz-in0.75 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PV264-02BA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 1.71 in.43.5 mm | Holding Torque - 106 oz-in0.75 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PV266-02AA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 2.13 in.54 mm | Holding Torque - 191 oz-in1.35 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PV266-02BA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 2.13 in.54 mm | Holding Torque - 191 oz-in1.35 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PV267-02AA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 2.56 in.65 mm | Holding Torque - 240 oz-in1.7 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PV267-02BA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 2.56 in.65 mm | Holding Torque - 240 oz-in1.7 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PV269-02AA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 3.35 in.85 mm | Holding Torque - 310 oz-in2.2 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PV269-02BA | Basic Step Angle - 1.8º | Frame Size - 2.36 in60 mm | Motor Length - 3.35 in.85 mm | Holding Torque - 310 oz-in2.2 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Inertia | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5/16 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote | CAD - |
Add To Cart
Request Quote |
| PKP254U20AA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm | Holding Torque - 68 oz-in0.48 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP254U20AA2-R2E | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm | Holding Torque - 68 oz-in0.48 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP254U20AA2-R2EL | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm | Holding Torque - 68 oz-in0.48 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP254U20AA2-R2F | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm | Holding Torque - 68 oz-in0.48 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP254U20AA2-R2FL | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm | Holding Torque - 68 oz-in0.48 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP254U20BA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 1.54 in.39 mm | Holding Torque - 68 oz-in0.48 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256U20AA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm | Holding Torque - 116 oz-in0.82 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256U20AA2-R2E | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm | Holding Torque - 116 oz-in0.82 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256U20AA2-R2EL | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm | Holding Torque - 116 oz-in0.82 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256U20AA2-R2F | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm | Holding Torque - 116 oz-in0.82 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256U20AA2-R2FL | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm | Holding Torque - 116 oz-in0.82 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP256U20BA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 2.03 in.51.5 mm | Holding Torque - 116 oz-in0.82 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP258U20AA2 | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 3.19 in.81 mm | Holding Torque - 220 oz-in1.54 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP258U20AA2-R2E | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 3.19 in.81 mm | Holding Torque - 220 oz-in1.54 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 200 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP258U20AA2-R2EL | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 3.19 in.81 mm | Holding Torque - 220 oz-in1.54 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 200 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP258U20AA2-R2F | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 3.19 in.81 mm | Holding Torque - 220 oz-in1.54 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Voltage (TTL equivalent) | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| PKP258U20AA2-R2FL | Basic Step Angle - 1.8º | Frame Size - 1.97 in50 mm | Motor Length - 3.19 in.81 mm | Holding Torque - 220 oz-in1.54 N·m |
Speed-Torque Characteristics
![]() |
Type - High-Torque | Current per Phase (A/phase) - 2 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Equipped | Encoder Output - 400 P/R, 3-Channel | Output Type - Line Driver | Electromagnetic Brake - Not Equipped | Motor Connection Type - Connector | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
1 2









