CSK5 Series Stepper Motors (Legacy)
Legacy / Discontinued Products
The CSK series combines a 5-phase stepper motor and a 24VDC input board-level driver to provide high torque, high resolution and low vibration in a compact package.
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Shaft/Gear Type |
Shaft |
Step Angle |
Maximum Holding Torque (lb-in) |
Web Price |
CAD |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CSK5913-NATA | - 5-Phase Stepping System | Motor Frame Size - 3.35 in. sq. | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 55.6 | Request Quote | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK5913-NBTA | - 5-Phase Stepping System | Motor Frame Size - 3.35 in. sq. | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 55.6 | Request Quote | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK596-NATA | - 5-Phase Stepping System | Motor Frame Size - 3.35 in. sq. | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 18.1 | Request Quote | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK596-NBTA | - 5-Phase Stepping System | Motor Frame Size - 3.35 in. sq. | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 18.1 | Request Quote | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK599-NATA | - 5-Phase Stepping System | Motor Frame Size - 3.35 in. sq. | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 36.3 | Request Quote | CAD - | List Price - |
Add To Cart
Request Quote |
| CSK599-NBTA | - 5-Phase Stepping System | Motor Frame Size - 3.35 in. sq. | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 36.3 | Request Quote | CAD - | List Price - |
Add To Cart
Request Quote |

