PKP Series 5-Phase Stepper Motors (Legacy)
Legacy / Discontinued Products
The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
1 2
Clear
Filter
Frame Size (in)
- 1.65
- 2.22
- 2.36
Frame Size (mm)
- 42
- 56.4
- 60
Output Shaft
- Metric
Basic Step Angle
- 0.72º
Current per Phase (A/phase)
- 1.8
- 2.4
- 2.8
- 3.8
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) (:1)
- No Gearhead
Encoder
- 500 P/R, Line Driver
- 500 P/R, Voltage (TTL equivalent)
Motor Connection Type
- Flat Connector
Electromagnetic Brake
- Not Equipped
Shaft
- Single
Item # |
Frame Size |
Output Shaft |
Output Shaft Diameter |
Basic Step Angle |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder - Search |
Motor Connection Type |
Electromagnetic Brake |
Shaft |
Web Price |
CADPartID |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP543N18A2-R2G | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 31 oz-in0.22 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $132.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP543N18A2-R2GL | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 31 oz-in0.22 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $132.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP544N18A2-R2G | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $134.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP544N18A2-R2GL | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 42 oz-in0.3 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $134.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP545N18A2-R2G | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $143.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP545N18A2-R2GL | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $143.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP546N18A2-R2G | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 71 oz-in0.5 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP546N18A2-R2GL | Frame Size - 1.65 in42 mm | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 71 oz-in0.5 N·m | Current per Phase - 1.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - No Gearhead :1 | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP564FN24A2-R2G | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 93 oz-in0.66 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $153.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP564FN24A2-R2GL | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 93 oz-in0.66 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $153.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP564FN38A2-R2G | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 93 oz-in0.66 N·m | Current per Phase - 3.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $153.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP564FN38A2-R2GL | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 93 oz-in0.66 N·m | Current per Phase - 3.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $153.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP564N28A2-R2G | Frame Size - 2.22 in56.4 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 62 oz-in0.44 N·m | Current per Phase - 2.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP564N28A2-R2GL | Frame Size - 2.22 in56.4 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 62 oz-in0.44 N·m | Current per Phase - 2.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $145.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP566FN24A2-R2G | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 163 oz-in1.15 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $160.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP566FN24A2-R2GL | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 163 oz-in1.15 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $160.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP566FN38A2-R2G | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 163 oz-in1.15 N·m | Current per Phase - 3.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $160.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP566FN38A2-R2GL | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 163 oz-in1.15 N·m | Current per Phase - 3.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $160.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP566N28A2-R2G | Frame Size - 2.22 in56.4 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 115 oz-in0.81 N·m | Current per Phase - 2.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $153.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP566N28A2-R2GL | Frame Size - 2.22 in56.4 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 115 oz-in0.81 N·m | Current per Phase - 2.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $153.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP568N28A2-R2G | Frame Size - 2.22 in56.4 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 210 oz-in1.5 N·m | Current per Phase - 2.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $174.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP568N28A2-R2GL | Frame Size - 2.22 in56.4 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 210 oz-in1.5 N·m | Current per Phase - 2.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $174.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP569FN24A2-R2G | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.1 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $180.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP569FN24A2-R2GL | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.1 N·m | Current per Phase - 2.4 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Line Driver | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $180.00 | CADPartID - |
Add To Cart
Request Quote |
| PKP569FN38A2-R2G | Frame Size - 2.36 in60 mm | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Basic Step Angle - 0.72º |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.1 N·m | Current per Phase - 3.8 A/phase | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Encoder - Search - 500 P/R, Voltage (TTL equivalent) | Motor Connection Type - Flat Connector | Electromagnetic Brake - Not Equipped | Shaft - Single | $180.00 | CADPartID - |
Add To Cart
Request Quote |
1 2














