EZS6 (74 mm x 66.5 mm) Linear Actuators Closed Loop AZ Series with Built-in Controller (Stored Data Type) (Legacy)
Actuator / Driver Packages
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Stroke Lengths from 50 mm up to 850 mm
- Electromagnetic Brake available
- AC or DC Input
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
- 350
- 400
- 450
- 500
- 550
- 600
- 650
- 700
- 750
- 800
- 850
Item # |
Power Supply |
Electromagnetic Brake |
Motor Location |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Stroke |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| EZS6-D005-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D010-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D015-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D020-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D025-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D030-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D035-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 350 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D040-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D045-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 450 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D050-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D055-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 550 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D060-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 600 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D065-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 650 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D070-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 700 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D075-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 750 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D080-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 800 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D085-AZAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 850 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D005-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D010-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D015-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D020-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D025-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D030-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D035-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 350 mm | Request Quote |
Add To Cart
Request Quote |
| EZS6-D040-AZACD | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |

