EAS6 (75.4 mm x 83 mm) Linear Actuators Closed Loop with Built-in Controller (Stored Data Type) (Legacy)
Actuator / Driver Packages
The AlphaStep EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Straight Type
- Stroke Lengths from 50 mm up to 500 mm
- Contact your local sales office for information on longer stroke lengths
- X-axis or Y-axis Table options
- Electromagnetic Brake available
- 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
- Connection cables required (sold separately)
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Table Orientation
- X-axis Table
- Y-axis Table
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
- 400
- 500
Item # |
Power Supply |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Stroke |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| EAS6X-D005-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D010-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D015-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D020-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D025-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D030-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D040-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D050-ARAKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D005-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D010-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D015-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D020-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D025-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D030-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D040-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D050-ARAAD | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D005-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D010-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D015-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D020-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D025-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D030-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D040-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D050-ARACD | Power Supply - Single-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
| EAS6X-D005-ARMKD | Power Supply - 24/48 VDC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |

