EAC6RW (60 mm x 60 mm) AZ Series Absolute Encoder Linear Actuators (Pulse Input Type with RS-485 Communication) (Legacy)
Actuator / Driver Packages
The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
- Reversed Motor Type With Guide
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM6RWD05AZAC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,127.00 |
Add To Cart
Request Quote |
| EACM6RWD10AZAC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,127.00 |
Add To Cart
Request Quote |
| EACM6RWD15AZAC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,147.00 |
Add To Cart
Request Quote |
| EACM6RWD20AZAC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,147.00 |
Add To Cart
Request Quote |
| EACM6RWD25AZAC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,167.00 |
Add To Cart
Request Quote |
| EACM6RWD30AZAC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,167.00 |
Add To Cart
Request Quote |
| EACM6RWD05AZAC-G / AZD-CX | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,127.00 |
Add To Cart
Request Quote |
| EACM6RWD10AZAC-G / AZD-CX | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,127.00 |
Add To Cart
Request Quote |
| EACM6RWD15AZAC-G / AZD-CX | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,147.00 |
Add To Cart
Request Quote |
| EACM6RWD20AZAC-G / AZD-CX | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,147.00 |
Add To Cart
Request Quote |
| EACM6RWD25AZAC-G / AZD-CX | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,167.00 |
Add To Cart
Request Quote |
| EACM6RWD30AZAC-G / AZD-CX | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $2,167.00 |
Add To Cart
Request Quote |
| EACM6RWD05AZAK-G / AZD-KX | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,950.00 |
Add To Cart
Request Quote |
| EACM6RWD10AZAK-G / AZD-KX | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,950.00 |
Add To Cart
Request Quote |
| EACM6RWD15AZAK-G / AZD-KX | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,970.00 |
Add To Cart
Request Quote |
| EACM6RWD20AZAK-G / AZD-KX | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,970.00 |
Add To Cart
Request Quote |
| EACM6RWD25AZAK-G / AZD-KX | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,990.00 |
Add To Cart
Request Quote |
| EACM6RWD30AZAK-G / AZD-KX | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | $1,990.00 |
Add To Cart
Request Quote |
| EACM6RWD05AZMC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $2,494.00 |
Add To Cart
Request Quote |
| EACM6RWD10AZMC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $2,494.00 |
Add To Cart
Request Quote |
| EACM6RWD15AZMC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $2,515.00 |
Add To Cart
Request Quote |
| EACM6RWD20AZMC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $2,515.00 |
Add To Cart
Request Quote |
| EACM6RWD25AZMC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $2,536.00 |
Add To Cart
Request Quote |
| EACM6RWD30AZMC-G / AZD-AX | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $2,536.00 |
Add To Cart
Request Quote |
| EACM6RWD05AZMC-G / AZD-CX | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | $2,494.00 |
Add To Cart
Request Quote |

