EAC4RW (42 mm x 42 mm) Closed Loop AR Series Linear Actuators (Pulse Input Type) (Legacy)
Actuator / Driver Packages
The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
- Reversed Motor Type with Guide
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
- Connection cables required (sold separately)
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-115 VAC
- Single-Phase 200-230 VAC
- Three-Phase 200-230 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EAC4RW-D05-ARAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D10-ARAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D15-ARAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D20-ARAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D25-ARAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D30-ARAK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D05-ARAA-G | Power Supply - Single-Phase 100-115 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D10-ARAA-G | Power Supply - Single-Phase 100-115 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D15-ARAA-G | Power Supply - Single-Phase 100-115 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D20-ARAA-G | Power Supply - Single-Phase 100-115 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D25-ARAA-G | Power Supply - Single-Phase 100-115 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D30-ARAA-G | Power Supply - Single-Phase 100-115 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D05-ARAC-G | Power Supply - Single-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D10-ARAC-G | Power Supply - Single-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D15-ARAC-G | Power Supply - Single-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D20-ARAC-G | Power Supply - Single-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D25-ARAC-G | Power Supply - Single-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D30-ARAC-G | Power Supply - Single-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D05-ARAS-G | Power Supply - Three-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D10-ARAS-G | Power Supply - Three-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D15-ARAS-G | Power Supply - Three-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D20-ARAS-G | Power Supply - Three-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D25-ARAS-G | Power Supply - Three-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D30-ARAS-G | Power Supply - Three-Phase 200-230 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4RW-D05-ARMK-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~6 kg | Request Quote |
Add To Cart
Request Quote |

