EAC4R (42 mm x 42 mm) Closed Loop Linear Actuators AR Series with Built-in Controller (Stored Data Type) (Legacy)
Actuator / Driver Packages
The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Reversed Motor Type (No Guide)
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
- Connection cables required (sold separately)
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EAC4R-D05-ARAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D10-ARAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D15-ARAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D20-ARAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D25-ARAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D30-ARAKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D05-ARAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D10-ARAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D15-ARAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D20-ARAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D25-ARAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D30-ARAAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D05-ARACD | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D10-ARACD | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D15-ARACD | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D20-ARACD | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D25-ARACD | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D30-ARACD | Power Supply - Single-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D05-ARMKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D10-ARMKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D15-ARMKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D20-ARMKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D25-ARMKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D30-ARMKD | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |
| EAC4R-D05-ARMAD | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 100 N | Max. Horizontal Transportable Mass - ~15 kg | Max. Vertical Transportable Mass - ~7 kg | Request Quote |
Add To Cart
Request Quote |

