DGII Series Closed Loop Absolute Encoder with Built-in Controller Packages (Legacy)
Actuator / Driver Packages
The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
- AC Input
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Easy Home Setting and Return-to-Home is possible without need for external sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Power Supply |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Input Current |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| DG85R-AZAAD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - 2.7 A |
Add To Cart
Request Quote |
| DG85R-AZACD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |
| DG85R-AZMAD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - 2.7 A |
Add To Cart
Request Quote |
| DG85R-AZMCD | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |
| DG130R-AZAAD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - 3.8 A |
Add To Cart
Request Quote |
| DG130R-AZACD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
| DG130R-AZMAD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - 3.8 A |
Add To Cart
Request Quote |
| DG130R-AZMCD | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | Request Quote | Input Current - Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
| DG200R-AZAAD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Request Quote | Input Current - 6.4 A |
Add To Cart
Request Quote |
| DG200R-AZACD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Request Quote | Input Current - Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |
| DG200R-AZMAD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Request Quote | Input Current - 6.4 A |
Add To Cart
Request Quote |
| DG200R-AZMCD | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | Request Quote | Input Current - Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |