Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 2 3 

Item #

Frame Size

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Power Supply

CAD

DGB130R18-AZACR - 5.12 in - 18 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 106 lb-in - 1200º/second (200 r/min) $2,644.00 - AC Input -
DGB130R36-AZACR - 5.12 in - 36 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 210 lb-in - 600º/second (100 r/min) $2,644.00 - AC Input -
DGB130R18-AZMCL - 5.12 in - 18 :1 - Horizontal Mount (Pedestal) - Left - Equipped - 106 lb-in - 1200º/second (200 r/min) $2,894.00 - AC Input -
DGB130R36-AZMCL - 5.12 in - 36 :1 - Horizontal Mount (Pedestal) - Left - Equipped - 210 lb-in - 600º/second (100 r/min) $2,894.00 - AC Input -
DGB130R18-AZMCR - 5.12 in - 18 :1 - Horizontal Mount (Pedestal) - Right - Equipped - 106 lb-in - 1200º/second (200 r/min) $2,894.00 - AC Input -
DGB130R36-AZMCR - 5.12 in - 36 :1 - Horizontal Mount (Pedestal) - Right - Equipped - 210 lb-in - 600º/second (100 r/min) $2,894.00 - AC Input -
DGB85R12-AZAKL - 3.35 in - 12 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 26 lb-in - 1800º/second (300 r/min) $2,366.00 - DC Input -
DGB85R18-AZAKL - 3.35 in - 18 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 39 lb-in - 1200º/second (200 r/min) $2,366.00 - DC Input -
DGB85R36-AZAKL - 3.35 in - 36 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,366.00 - DC Input -
DGB85R12-AZAKR - 3.35 in - 12 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 26 lb-in - 1800º/second (300 r/min) $2,366.00 - DC Input -
DGB85R18-AZAKR - 3.35 in - 18 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 39 lb-in - 1200º/second (200 r/min) $2,366.00 - DC Input -
DGB85R36-AZAKR - 3.35 in - 36 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,366.00 - DC Input -
DGB130R18-AZAKL - 5.12 in - 18 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 106 lb-in - 900º/second (150 r/min) $2,644.00 - DC Input -
DGB130R36-AZAKL - 5.12 in - 36 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 210 lb-in - 450º/second (75 r/min) $2,644.00 - DC Input -
DGB130R18-AZAKR - 5.12 in - 18 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 106 lb-in - 900º/second (150 r/min) $2,644.00 - DC Input -
DGB130R36-AZAKR - 5.12 in - 36 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 210 lb-in - 450º/second (75 r/min) $2,644.00 - DC Input -
DGM60R-AZAK - 2.36 in - 18 :1 - Vertical Mount - Down - Not Equipped - 8.0 lb-in - 2000º/second (333 r/min) $1,525.00 - DC Input -
DGR60R30-AZAKD - 2.36 in - 30 :1 - Horizontal Mount - Down - Not Equipped - 11.5 lb-in - 1200º/second (200 r/min) $1,614.00 - DC Input -
DGR60R30-AZAKL - 2.36 in - 30 :1 - Horizontal Mount - Left - Not Equipped - 11.5 lb-in - 1200º/second (200 r/min) $1,614.00 - DC Input -
DGR60R30-AZAKR - 2.36 in - 30 :1 - Horizontal Mount - Right - Not Equipped - 11.5 lb-in - 1200º/second (200 r/min) $1,614.00 - DC Input -
DGR60R30-AZAKU - 2.36 in - 30 :1 - Horizontal Mount - Up - Not Equipped - 11.5 lb-in - 1200º/second (200 r/min) $1,614.00 - DC Input -
DGR85R36-AZACHD - 3.35 in - 36 :1 - Horizontal Mount - Down - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - AC Input -
DGR85R36-AZACHL - 3.35 in - 36 :1 - Horizontal Mount - Left - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - AC Input -
DGR85R36-AZACHR - 3.35 in - 36 :1 - Horizontal Mount - Right - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - AC Input -
DGR85R36-AZACHU - 3.35 in - 36 :1 - Horizontal Mount - Up - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - AC Input -
Unit of Measure
1 2 3