This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.

Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Robot Configuration

- Articulated

Number of Axes

- 3-axis

Max. Vertical Reach

- 352 mm  

Max. Horizontal Reach

- 390 mm  

Power Supply

- DC

Transportable Mass

- 1 kg  

Input Voltage (V)

- 24 VDC

Moving Range - S-axis (Swiveling)

- ±100 deg

Moving Range - L-axis (Lower arm)

- 0~+90 deg

Moving Range - U-axis (Upper arm)

- 0~+100 deg

Repetitive Positioning Accuracy

- ±0.1 mm

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved