-
Industrial Robots
industrial-robots
-
Small Robots OVR

The OVR Series is a small robot with a simple mechanism that can be easily controlled and constructed cost-effectively. We offer a range of compact shapes and operating mechanisms for modifying existing lines.
- SCARA, Articulated and Cartesian / Gantry Robot are available
- Transportable mass 1 ~ 5 kg
- Compact and lightweight
- Control with the MRC Series controller and AZ Series motor drivers
-
Electric Lifting Columns
The EL Series Electric Lifting Columns can be combined with a robot to expand the vertical operating range. Its high-rigidity design supports high moment loads while preventing vibrations and TCP wobble. 50, 100, 200, and 300 mm stroke lengths are available. This product helps reduce equipment design, assembly, and start-up time.
- Lifting columns to expand the robot’s operating range
- Reduced time for equipment design, assembly, and start-up
- High rigidity and high accuracy
- Stroke 50/100/200/300 mm
- Drive Motor: AZ Series with battery-free built-in absolute encoder (DC Input)
- For the specifications and characteristics of 48 VDC input, please contact technical support.
-
Robot Controllers
MRC Series Robot Controllers
- Easily introduce custom-built robots to existing systems
- Direct control via EtherNet/IP™
- Easy setup even for beginners (no ladder logic)
- Experience the "MRC Studio" programming software (trial version) before purchase

EtherNet/IP™ is a trademark of ODVA.
-
Industrial Training Robot
This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.
- 3-axis small tabletop robot to start teaching and learning robotics
- Structural learning and easy programming using command icons
- Installation area ϕ16 cm, body mass 4.2 kg
- Maximum reach (horizontal) 390 mm*, payload 1 kg, repetitive positioning accuracy ±0.1 mm (*Arm lengths are customizable)