• OVR SCARA Robot

    OVR Small Robots

    The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Approach narrow spaces (compared to general SCARA robots)
    • Lightweight and flat with chassis mass of 7.6 ~ 8.9 kg and a height of 137 ~ 205 mm
    • Transportable mass 3 ~ 10 kg
    • 2 moving range types: ±170 deg or ±360 deg
    • Simple dust-resistant structure available
    • The use of mounting brackets expands the operating range in the vertical direction

  • OVR Articulated Robot

    OVR Small Robots

    The OVR Series Articulated 4-axis, 5-axis, and 6-axis small horizontal transport robots feature a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Enhanced range of motion (4-axis, 5-axis or 6-axis)
    • Can utilize a wide range of end effectors to meet your specific application needs
    • Transportable mass 1 ~ 5 kg
    • Compact and lightweight
    • Can be combined with an electric linear slide for horizontal travel (5-axis and 6-axis)

  • OVR Cartesian Robot

    OVR Small Robots

    The OVR Series Cartesian 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

    • Delivered with three linear slides assembled, reducing equipment startup time and labor
    • Moving range 300 mm × 300 mm × 100 mm (X-Y-Z)
    • Transportable mass 2.5 kg


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved