The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- Bipolar Winding
- Motor and Encoder cable required* (sold separately)
Compatible Motors (sold separately)
Unit of Measure
| Lead Time1 | - Contact your local sales office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- 2-Phase |
Basic Step Angle |
- 1.8º |
Frame Size |
- 2.22 in56.4 mm |
Motor Length |
- 3.64 in.92.5 mm |
Holding Torque |
- 320 oz-in2.3 N·m |
Current per Phase (A/phase) |
- 2.8 |
Voltage (VDC) |
- 3.4 |
Resistance (Ω/phase) |
- 1.23 |
Inductance (mH/phase) |
- 4.4 |
Shaft/Gear Type |
- Round Shaft with Flat (No Gearhead) |
Output Shaft Diameter |
- 8 mm |
Shaft |
- Single |
Encoder |
- Equipped |
Motor Connection Type |
- Connector |
Connection Type |
- Bipolar |
Lead Wires |
- 4 |
Rotor Inertia |
- 2.7 oz-in²490x10-7 kg·m² |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
- Class B [266ºF (130ºC)] |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized) |
Ambient Temperature Range |
- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Step Accuracy |
- ±3 arc minutes (±0.05º) |
Radial Load |
- 0 in. from Shaft End = 11 lb0.2 in. from Shaft End = 13.5 lb0.39 in. from Shaft End = 17.7 lb0.59 in. from Shaft End = 24 lb0 mm from Shaft End = 49 N5 mm from Shaft End = 60 N10 mm from Shaft End = 79 N15 mm from Shaft End = 110 N |
Axial Load |
- 4.5 lb20 N |
Radial Play |
- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
Axial Play |
- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.) |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
Encoder Type |
- Incremental |
Encoder Resolution (P/R) |
- 200 |
Output |
- 3-Channel A, B, Z |
Input Current (mA) |
- 30 or less |
Input Voltage (V) |
- 5 ±10% |
Output Type |
- Line Driver |
Output Voltage (Low) |
- 0.5 V or less |
Output Voltage (High) |
- 2.5 V or more |
Response Frequency (kHz) |
- 100 |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



