• Rack and Pinion Geared Stepper Motor

    αSTEP

    The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
    • Horizontal or Vertical movement
    • High-Speed or High-Transportable-Mass Type
    • Electromagnetic Brake options

  • Linear Head

    αSTEP

    When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. 
    • Use with the AZ Series that utilize a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
    • Horizontal or Vertical movement
    • 200 kg maximum transportable mass
    • Electromagnetic Brake options

  • Rack and Pinion Speed Control Motor

    The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.

    • Vertical movement
    • 3 Rack Speeds available: 10, 20 or 45 mm/s
    • Electromagnetic Brake included

  • Linear Head

    When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with Three-Phase AC Induction Motors KIIS Series Electromagnetic Brake type.

    • Vertical or Horizontal movement
    • 200 kg maximum transportable mass

  • EH Series Electric Gripper / Actuator

    The EH Series is a electric gripper based on a rack-and-pinion mechanism equipped with an AZ Series motor. Its delicate grip, like that of a human hand, assists in automation and labor-saving.

    • DC Input
    • Requires AZ Series DC Input Driver


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved