-
Rack and Pinion System L Series - DSC Series Equipped
dsc-l-series-rack-and-pinion-systems
-
LM2F-DSC Vertical Rack and Pinion Systems
The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.
- 60 mm Frame Size
- Vertical movement
- 3 Rack Speeds available: 10, 20 or 45 mm/s
- Electromagnetic Brake included
- DSC Series Speed Controller required (sold separately)
-
LM4F-DSC Vertical Rack and Pinion Systems
The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.
- 80 mm Frame Size
- Vertical movement
- 3 Rack Speeds available: 10, 20 or 45 mm/s
- Electromagnetic Brake included
- DSC Series Speed Controller required (sold separately)