• Cooling Fan

    These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.

    • IP68 Rated
    • DC Input
    • Frame size 3.15 in (80 mm)
    • Maximum airflow from 36.4 CFM (1.03 m3/min)

  • Cooling Fan

    These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.

    • IP68 Rated
    • DC Input
    • Frame size 3.62 in (92 mm)
    • Maximum airflow from 51.2 CFM (1.176 m3/min)

  • Cooling Fan

    These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.

    • IP68 Rated
    • DC Input
    • Frame size 4.69 in (119 mm)
    • Maximum airflow from 98.8 CFM (2.8 m3/min)


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved