MDP Series 3.62 in. (92 mm) Splash Proof DC Axial Fans (Legacy)
MDP Series Splash Proof DC Axial Fans
These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
- IP68 Rated
- DC Input
- Frame size 3.62 in (92 mm)
- Maximum airflow from 51.2 CFM (1.176 m3/min)
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Fan Speed Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| T-MDP925-24L-G | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Max. Air Flow - 51.2 CFM 1.45 m3/min | Max. Static Pressure - 0.176 inH2O 44 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |

