• Lead Screw Actuator Adapter

    The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

    • Linear motion mechanism with a leadscrew and a resin nut
    • Easy installation without the need of coupling to an Oriental Motor stepper motor
    • Repetitive positioning accuracy of ±0.05 mm
    • For the 30 mm frame size, thrust and self locking force are both at max. 40 N
    • For the 42 mm frame size, thrust and self locking force are both at max. 100 N

  • Lead Screw Actuator Adapter

    The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

    • Linear motion mechanism with a rolled ball screw and an iron nut
    • Easy installation without the need of coupling to an Oriental Motor stepper motor
    • Repetitive positioning accuracy of ±0.01 mm
    • For the 30 mm frame size, thrust force is at max. 50 N
    • For the 42 mm frame size, thrust force is at max. 160 N


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved