-
Rolled Ball Screw Actuator Attachment
-attachments-rolled-ball-screw-actuator-attachment
-
30 mm Rolled Ball Screw Actuator Attachments / Mounting Adapters for Linear Actuator
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a rolled ball screw and an iron nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 30 mm frame size, thrust force is at max. 50 N
-
42 mm Rolled Ball Screw Actuator Attachments / Mounting Adapters for Linear Actuator
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a rolled ball screw and an iron nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- For the 42 mm frame size, thrust force is at max. 160 N