60 W (1/12 HP) World K Series Three-Phase AC Motors & Gear Motors
World K Series Three-Phase AC Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
- Rated Torque
- Round Shaft = 69 oz-in (490 mN·m)
- Parallel Shaft Gear = 10.6 ~ 177 lb-in (1.2 ~ 20 N·m)
- Right-Angle Gear = 5.3 ~ 177 lb-in (0.61 ~ 20 N·m)
- Lead Wire, Conduit Box or Terminal Box Types
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Type
- Lead Wire
- Terminal Box
- Conduit Box
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK60GE-SH / 5GE100RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | $416.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SH / 5GE120RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $416.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SH / 5GE150RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $416.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SH / 5GE180RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Conduit Box | Electromagnetic Brake - Not Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $416.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE3RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 6.9 lb-in 0.78 N·m 0.78 N·m6.9 lb-in | Rated Speed (rpm) - 500[200 VAC, 50 Hz] 600 [60 Hz] | $574.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE3.6RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 8.2 lb-in 0.93 N·m 0.93 N·m8.2 lb-in | Rated Speed (rpm) - 416[200 VAC, 50 Hz] 500 [60 Hz] | $574.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE5RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 12 lb-in 1.3 N·m 1.3 N·m12 lb-in | Rated Speed (rpm) - 300[200 VAC, 50 Hz] 360 [60 Hz] | $574.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE6RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 14 lb-in 1.6 N·m 1.6 N·m14 lb-in | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] | $574.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE7.5RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 17 lb-in 1.9 N·m 1.9 N·m17 lb-in | Rated Speed (rpm) - 200[200 VAC, 50 Hz] 240 [60 Hz] | $574.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE9RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 20 lb-in 2.3 N·m 2.3 N·m20 lb-in | Rated Speed (rpm) - 166[200 VAC, 50 Hz] 200 [60 Hz] | $574.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE12.5RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 28 lb-in 3.2 N·m 3.2 N·m28 lb-in | Rated Speed (rpm) - 120[200 VAC, 50 Hz] 144 [60 Hz] | $576.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE15RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 35 lb-in 3.9 N·m 3.9 N·m35 lb-in | Rated Speed (rpm) - 100[200 VAC, 50 Hz] 120 [60 Hz] | $576.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE18RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 42 lb-in 4.7 N·m 4.7 N·m42 lb-in | Rated Speed (rpm) - 83[200 VAC, 50 Hz] 100 [60 Hz] | $576.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE25RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 58 lb-in 6.5 N·m 6.5 N·m58 lb-in | Rated Speed (rpm) - 60[200 VAC, 50 Hz] 72 [60 Hz] | $583.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE30RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 60 lb-in 6.8 N·m 6.8 N·m60 lb-in | Rated Speed (rpm) - 50[200 VAC, 50 Hz] 60 [60 Hz] | $592.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE36RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 73 lb-in 8.2 N·m 8.2 N·m73 lb-in | Rated Speed (rpm) - 41[200 VAC, 50 Hz] 50 [60 Hz] | $592.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE50RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 101 lb-in 11.4 N·m 11.4 N·m101 lb-in | Rated Speed (rpm) - 30[200 VAC, 50 Hz] 36 [60 Hz] | $592.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE60RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 121 lb-in 13.7 N·m 13.7 N·m121 lb-in | Rated Speed (rpm) - 25[200 VAC, 50 Hz] 30 [60 Hz] | $592.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE75RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 151 lb-in 17.1 N·m 17.1 N·m151 lb-in | Rated Speed (rpm) - 20[200 VAC, 50 Hz] 24 [60 Hz] | $610.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE90RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 16[200 VAC, 50 Hz] 20 [60 Hz] | $610.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE100RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 15[200 VAC, 50 Hz] 18 [60 Hz] | $610.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE120RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 12.5[200 VAC, 50 Hz] 15 [60 Hz] | $610.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE150RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 10[200 VAC, 50 Hz] 12 [60 Hz] | $610.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2M / 5GE180RA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Metric | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 177 lb-in 20 N·m 20 N·m177 lb-in | Rated Speed (rpm) - 8.3[200 VAC, 50 Hz] 10 [60 Hz] | $610.00 | CAD - |
Add To Cart
Request Quote |
| 5IK60GE-SW2 / 5GE3.6RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 17 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6 lb-in 0.68 N·m 0.68 N·m6 lb-in | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | $388.00 |
CAD
-
|
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

