The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC

*Connection cables required

301 - 306 of 306 | Results Per Page | View | Unit of Measure
« 11 12 13 

Item #

Basic Step Angle

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder

Shaft

Electromagnetic Brake

Power Supply

Encoder Output

Web Price

Add To Cart / Contact Sales
- 0.72º - 3.35 in85 mm - 2.68 in.68 mm
 
- 290 oz-in2.10 N·m - Round Shaft (No Gearhead) - - Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 3.86 in.98 mm
 
- 580 oz-in4.10 N·m - Round Shaft (No Gearhead) - - Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 2.68 in.68 mm
 
- 290 oz-in2.10 N·m - Round Shaft (No Gearhead) - - Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 3.86 in.98 mm
 
- 580 oz-in4.10 N·m - Round Shaft (No Gearhead) - - Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 5.04 in.128 mm
 
- 890 oz-in6.30 N·m - Round Shaft (No Gearhead) - - Equipped - Single - Not Equipped - Single-Phase 100-120 VAC - Request Quote Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 5.04 in.128 mm
 
- 890 oz-in6.30 N·m - Round Shaft (No Gearhead) - - Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote Add To Cart
Request Quote
301 - 306 of 306 | Results Per Page | View | Unit of Measure
« 11 12 13 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved